It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

String Wound Prefiltration Cartridges

Evoqua DIGard™ String Wound filters are designed for a variety of prefiltration applications such as SDI (service or portable deionization), reverse osmosis, and CDI (Continuous Deionization) Systems.

DIGard Features:

  • Available with cotton, industrial polypropylene or surfactant free polypropylene media
  • Features a large void volume designed for low-cost, reliable filtration performance with high contaminant-holding capacity
  • Individually wrapped for safety and security
  • Surfactant-free FCPX style filter meets USP Class VI Biological Tests for Plastics requirements
  • FCCA series filters feature 304 stainless steel cores and can withstand temperatures up to 300°F for use in hot water applications.