It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Antiscalants

AWC A-108Fe Broad Spectrum Antiscalant

Material: W2T826977
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

American Water Chemicals A-108Fe is a premium broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes. Designed for use with RO/NF feed water that contains high levels of iron in the ferric state (oxidized iron), and aluminum.

  • Model Name: AWC A-108Fe
  • Appearance: Pale yellow liquid
  • Odor: Characteristic
  • Solubility in Water: Complete
  • pH (as is) @ 25°: < 2. 0
  • Specific Gravity: 1.35 ± 0.05
  • Packaging: 5 gallon pail

AWC A-108Fe PAIL

  • Controls calcium carbonate scale formation without acid up to an CCSI of 2.6 and maintains good scale inhibition even in the presence of high levels of iron
  • Controls calcium sulfate, barium sulfate, strontium sulfate and silicate scales in waters with moderate scaling potential
  • Effectively disperses metal oxides and other inorganic particulates such as silt and clays
  • Stabilizes all metal ions to prevent metal hydroxide, metal phosphate, and metal silicate precipitation
  • Environmentally compatible and fully biodegradable
  • Certified by NSF to NSF/ANSI Standard 60