It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Pressure Gauges

Pressure Gauge, Sanitary 3A, 3

Material: W2T297705
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pressure Gauge with patented PowerFlex

  • Adjustable True Zero Pointer indication ensures safety and process control
  • Autoclavable to 300F (149C)

  • Product Number: 351032SL15L100#
  • Accuracy: 300 series stainless steel
  • Diaphragm Material and Surface Finish: Electropolished 316L stainless steel 12-20RA
  • System Filling: Pharmaceutical/ Kosher USP grade glycerin (99.5% pure)