Documents
-
Sewage Bypass Pumps for Municipal Wastewater
A trusted partner for sewage bypass projects In order to properly care for our aging infrastructure, sewage bypass projects are a critical component of many...
-
Conventional Oil & Gas Extraction
Cost effective and efficient water-management solutions are crucial for conventional oil and gas production - especially as producers shift to different forms...
-
Environmental Monitoring Solutions for Downstream Oil & Gas
Challenging offshore environments require sound Environmental, Health, and Safety (EHS) practices. Robust EHS solutions and technologies augment thoughtful...
-
Sludge Removal & Oil Extractor Pumps
Sludge pumping is one of the toughest applications for any pump. The product being moved varies in percentage of dry solids content and stickiness. Either...
-
Hydraulic Fracturing Water Treatment
Xylem´s hydraulic fracturing solutions span the entire water life cycle. Our well-positioned branch network, product portfolio, and on-the-ground engineering...
-
Pumps and Technology for Flowback & Produced Water Management
At the back-end of your operation, the disposal or treatment of flowback and produced water has caused public concern. Addressing this issue is vital to your...
-
Natural Gas Tapping Solutions
Our tapping sleeves are quick and easy to install with simple hand tools. No special equipment or caulking or welding is required for installation. The process...
-
Drainage
In many situations, groundwater and rainwater must be removed to prevent property damage or allow for construction. Whether from basements, garages, driveways,...
-
Advanced Metering Infrastructure (AMI)
Create More Powerful Connections with Smarter Advanced Metering Infrastructure We see it everywhere. Connectedness is the norm. And keeping pace with it...
-
Aquaculture
The aquaculture industry has been expanding and evolving rapidly. Today, aquaculture accounts for 50 percent of the fish consumed globally. Reliance on...
-
Land Based Recirculating Aquaculture Systems (RAS)
Recirculating aquaculture systems (RAS) are advanced fish farming methods designed to efficiently manage water in closed or semi-closed environments. In RAS,...
-
-
-
District Cooling & Heating
For energy efficiency, groups of commercial and residential buildings often share heating and cooling services sourced from centralized generating locations...
-
San Diego plant cuts THM levels in half
The 34 MGD Otay Water Treatment Plant in San Diego, California serves a population of approx. 200,000. The plant receives raw water from two sources - imported water from the Colorado River and runoff from three local reservoirs.
-
-
Sazerac Northwest Ordinance Distilling (NOD) plant upgrades to sustainable anaerobic membrane bioreactor (AnMBR) system
The cost of hauling wastewater caused Sazerac Distilling to upgrade its wastewater treatment system to a sustainable anaerobic membrane bioreactor (AnMBR) system by Xylem. -
SCV Water Agency selects Xylem vessels & media for PFAS removal
Santa Clarita is located about 35 miles north of Los Angeles. The Santa Clarita Valley Water Agency (SCV Water) services nearly 74,000 customers and obtains about 50% of its drinking water through local groundwater aquifers. Positioned behind the William S. Hart community baseball and softball fields three two-vessel systems have been installed to remove PFAS from drinking water.
-
Secure in-field firmware updates to support more resilient connected products
EU Cyber Resilience Act: Manufacturers must report vulnerabilities from Sept 2026, with full compliance required by Dec 2027 -
Temporary DAF system supports refinery outage
A temporary wastewater treatment system was deployed during a planned outage to support operations while two existing DAF units underwent repair. -
-
Soil and groundwater remediation
Soil and groundwater remediation projects often call for treatment of groundwater, soil vapor extraction condensate, soil vapor and other liquid and vapor streams for removal of volatile and semi volatile organic compounds. Xylem's Carbonair has provided thousands of STAT Low Profile Air Strippers, liquid phase and vapor phase carbon vessels for remediation systems over our 30 plus years in business.
-
-
Southern California water utility consults Xylem for disinfection of potable water
Located in Southern California, this water utility uses wells to store water. These same wells are also used for fire protection. which is especially critical during the summer months. The supply covers about 10,000 customer connections with chloraminated water for residual disinfection, with chlorine and ammonia boosting in various locations.