It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX-Mini & Max Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Offers the highest flow rate per module than any other competing CEDI module available

Expanding on the legacy of the VNX family, the VNX-Max features the same proven CEDI technology, allowing it to produce high-purity water with an even higher nominal flow rate up to 22.7 m³/h (100 gpm). The VNX-Mini also produces ultrapure water in, as the name suggests, a compact package. It has a nominal flow rate of 12 m³/h (52.8 gpm), which gives high-flow systems a smaller footprint.

Just like other modules within the VNX brand family, the VNX-Mini and VNX-Max modules are designed to meet your high flow-rate needs. Both modules feature a leak-free design, and they have up to a 95% recovery rate.

Additionally, the VNX-Mini and VNX-Max modules are bundled with our most advanced power controller, the DC3. Finally, these modules -- like Evoqua's other IONPURE® brand products -- are CE marked, meaning they're factory tested to meet strict industry standards.

  • Typically >17 MΩ-cm product water quality at nominal flow
  • Largest flow per CEDI module with maximum flow rates of 22.7 m³/h (100 gpm) on VNX-Max and 17.9 m³/h (79.2 gpm) for VNX-Mini
  • 1 ppm maximum feed water hardness (as CaCO3)
  • On-board junction box
  • PVC connection fittings and port plugs included
  • Robust, leak-free design with standard 3-year* warranty

  • Up to 95% recovery
  • Ideal for critical boiler feed applications