It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ion Exchange Services

SCU™ Specialty Trace Metals Removal Media

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Removal of transition metals from industrial wastewater, groundwater and stormwater runoff

SCU specialty media is a proprietary adsorbent which is similar in appearance to granular activated carbon or anthracite but with a higher density and particle hardness. It removes trace levels of various heavy metals from complex waters to levels typically not possible with standard ion exchange resins.

Ion exchange is a proven technology to achieve metals discharge standards, but in many cases has difficulty in achieving effluent levels below 25 ppb, depending on the contaminant and chemistry of the water. With many industries facing stricter metals discharge levels, Evoqua Water Technologies has developed SCU specialty media. This SCU class of adsorbent can routinely achieve effluent levels below 1 ppb for most heavy metals and can achieve levels below 12 ppt for mercury.

Once exhausted, spent SCU media can be transferred to Evoqua’s Resource Conservation and Recovery Act (RCRA)-licensed centralized treatment and recovery facility where both non-hazardous and hazardous wastes are treated in compliance with all state and federal guidelines and valuable metals are recycled when possible.

  • Trace metals removal possible to ppb / ppt levels
  • Applications fully supported by Evoqua’s treatability laboratory to evaluate and tailor solutions to each metals removal application
  • SCU media systems are designed for flows from 1 to 1,000+ GPM flow rates
  • SCU specialty media systems are simple to install and operate
  • Service based offerings reduce capital investment required
  • Full service capabilities for system maintenance, spent

  • Cadmium
  • Trivalent Chromium
  • Copper
  • Lead
  • Mercury
  • Nickel
  • Zinc

  • Industrial Wastewater
  • Contaminated Groundwater
  • Stormwater Runoff
  • Cooling Water Blowdown