It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Temporary Water Treatment

API Oil / Water Separators

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mobile and emergency solutions for removing hydrocarbon compounds from water.

Mobile and emergency solutions for separating oil and water.

Evoqua's oil/water separators systems have been designed to separate large amounts of oil which has been mixed in with water. Our oil/water separators have been designed using Stokes Law by computing the velocity of an oil droplet to rise in water comparing it with the size and mass of the oil. oil/water separators are gravity feed systems, which allows the oil to rise to the top of the water surface. When the oil and water have been separated, the layer of oil on top is then skimmed off and collected in a container. The sediment will collect at the bottom of the separator and can be drained off to a container. The water that is able to pass under and over a weir system is then processed until it reaches appropriate standards.

At Evoqua, we have designed systems to treat as little as 15 gallons per minute up to 2000 gallons per minute.

Contact us to find out more and discuss the detail of your project!

  • Tank Bottom Water Treatment
  • Tank Hydrostatic Test Water Treatment
  • Petroleum Contact Water Treatment
  • Pipeline Hydrostatic Test Water Treatment