It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Videos

Videos

  • Video

    The Rule Dry Bilge Pump in action

    Watch Xylem’s Rule Dry Bilge Pump in a real boat field test. See how this self-priming diaphragm pump removes all but 1/8 in. (3 mm) of bilge water, eliminating odors and slime
  • Video

    Troubleshooting the Rule LoPro Bilge Pump

    Here the team covers how to correct issues if you're having a difficult time priming your Rule LoPro bilge pump as well as how to adjust the motor cartridge.
  • Video

    Xylem’s Rule LoPro bilge pump

    Xylem’s Rule LoPro bilge pumps are designed for low-clearance boat bilges. The LP900S features electronic automatic sensing and dual water-level modes; the LP900D operates via float or panel switch. Both models include a 180° rotating discharge body and multiple port sizes.
  • Video

    Xylem’s Rule Shower Drain Pump System: Installation, servicing & cleaning improvements

    Xylem’s Rule Shower Drain Pump System model 98B is the next-generation marine shower drain solution from Xylem’s Rule brand, redesigned from the ground up to address the real-world challenges boaters face when installing, servicing, and cleaning shower drain systems in tight spaces. This page provides a full product overview video and written summary comparing the 98B model to its predecessor, the 98A model, so you can understand exactly what changed and why.
  • Video

    Rule-Mate bilge pump key features overview

    Explore the key features of the Rule-Mate bilge pump, including fully automatic operation with an internal water sensor, compact design, and reliable performance for marine environments. This video outlines the advantages that make Rule-Mate a dependable choice for bilge management.
  • Video

    How to properly seal a bilge pump wire

    This video shows how to properly seal the wire connection on a Rule bilge pump to prevent water intrusion and ensure long-term, reliable performance in marine environments.