It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Stormwater pumping solutions

Back to Stormwater home
High Angle View Of Flooded Cityscape Against Sky
WebDAM Path: /Photography & Illustration/Stock Photography/Natural Disasters

Stormwater pumping plays a critical role alongside treatment and broader stormwater management by helping move water reliably through drainage networks, pumping stations, and collection systems. During heavy rainfall and other peak flow events, effective transport is essential to keeping water moving, reducing system bottlenecks, and protecting surrounding communities and infrastructure.

Xylem supports stormwater transport with pumps, controls, and monitoring technologies designed to perform under fluctuating flow conditions and changing operating demands. From conveying runoff out of low-lying areas to supporting station-to-station movement across larger collection networks, these solutions help maintain dependable flow paths when timing and reliability matter most.

By combining pumping capabilities with operational visibility and smarter control, organizations can respond more effectively to storm conditions, improve use of existing assets, and reduce flood risk. Integrated stormwater transport solutions also support maintenance planning, strengthen infrastructure protection, and help utilities, municipalities, and industrial sites operate with greater confidence while meeting broader operational and compliance objectives.

Frequently asked questions

Stormwater pumping applications typically involve very high flow rates and the ability to handle debris such as leaves, vegetation, branches, and floating trash. Unlike wastewater systems, which generally operate more frequently, stormwater pump stations may remain idle for extended periods and are often designed to operate only during storm events and peak runoff conditions. While both applications encounter solids and debris, wastewater systems typically handle different types of solids and contaminants. 

The most common stormwater pumps include axial-flow (propeller) pumps, mixed-flow pumps, and centrifugal pumps. Pump selection depends on flow requirements, head conditions, debris loading, and overall system design. Propeller pumps are often preferred for high-flow, low-head flood control applications.

Stormwater pumps are used for everyday and seasonal flood management as part of permanent drainage infrastructure. Emergency response pumps are temporary, mobile solutions deployed during disasters, extreme flooding, or infrastructure failures when additional pumping capacity is needed.

Learn more about Xylem's emergency pumping solutions in Disaster Preparedness and Response.

Stormwater systems often use trash racks, bar screens, and specially designed pump hydraulics to manage debris. Modern pump technologies are engineered to handle vegetation, plastic bags, and other materials commonly found in stormwater runoff while minimizing clogging risks.

Stormwater pump stations collect accumulated runoff from below-grade urban areas — including streets, tunnels, and low-lying neighborhoods — and convey it to retention ponds, treatment plants, or dewatering channels. They must be sized for peak storm conditions, equipped with appropriate screens and sump geometry to manage solids and floating debris, and monitored in real time to give operators upstream warning of rising inflow. Getting the pump station design right — from hydraulic intake conditions to sump solids management — is the foundation of reliable flood prevention.

Stormwater pump stations must handle high peak flows while preventing adverse hydraulic phenomena — including excessive pre-swirl, uneven velocity distribution, vortices, and entrained air — that degrade pump efficiency and reliability. The Hydraulic Institute (Section 9.8) provides specific requirements for pump station intake design. Key design factors include pump type, number and arrangement, inflow variability, sump geometry, screen configuration, and control scheme. CFD simulation and standardized design tools help validate hydraulic conditions before construction, reducing the risk of field performance issues during extreme weather events.

Request More Information

Contact Xylem for more information on available solutions.