It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Xylem Vue Secure Connect at every level:

Xylem’s Smart Monitoring Platform—preparing the workforces of today with resilient, data-led operations and connected systems at every level of performance.

Xylem Vue Secure Connect at every level:

Xylem Vue Secure Connect - smart solution for pump stations and water infrastructure assets

Secure Connect is a digital service that provides alerts and data-driven insights from a device connected to your pump stations or other water infrastructure assets.

Once a modem is installed to connect all the assets, you can have a total overview of all connected operations, anytime, anywhere.

Download Secure Connect Brochure

What makes Secure Connect more than a real-time monitoring & alarm app?

Connectivity and remote data access

Easily connect your assets plug and play and get additional insights into your systems.

Fewer physical inspections

Non-connected assets generally need more regular physical check-up visits. This can be challenging with a limited workforce. With Secure Connect, you can easily connect your assets, get insights into their operational status, and significantly reduce the need for physical inspections.

Reduced risk of downtime

Without having real-time data on how your pumps or other assets are performing, you can face several problems. A pump failure without your knowledge may lead to unplanned downtime or a spill.

Increased first-time fix rates

When a problem arises in non-connected assets, you have limited insights into the issue. A technician may first have to assess the situation and come back with the correct parts and tools, which leads to additional downtime. Secure Connect helps to identify what is needed before visiting the site.

Improved workforce efficiency and return on investment

Secure Connect helps operators understand different aspects such as health, efficiency, and risk in a population of connected assets. These insights allow organizations to optimize their maintenance resources and provide guidance on where to invest to maximize return on investment.

Secure Connect enables fast and smart action

Secure Connect is a digital solution for monitoring assets like pumps, mixers, UV units and other equipment. Secure Connect collects and analyzes data from your assets to give you live data, trends and alerts via the web and our mobile app. Think of Secure Connect as an easy-to-use SCADA system with plug-and-play installation. You get the right data when you need it, and you can make smarter decisions about how your resources are used.

Secure Connect in Xylem Vue Solutions

See real life applications of how Secure Connect could mix-and-match with other Xylem solutions

  • Xylem Vue Secure Connect: Port of Trelleborg Case Study

    Port of Trelleborg is a major roll-on and roll-off port in Sweden. It is home for some of the 5000+ pumps & water infrastructure asset using Xylem Secure Connect. See how Secure Connect and Xylem Services solved the port's pumping issues and improved their water management by connecting to existing SCADA system.

  • Flygt Concertor and Secure Connect

    See how the Flygt Concertor pumping system and Secure Connect helped Scottish Water to reduced unplanned maintenance, cut energy costs and significantly reduced reactive callouts.

Learn More

Have more questions about Xylem Vue Secure Connect?

Contact the Xylem Vue Secure Connect support team

*  Required Field