It looks like you are coming from United States, but the current site you have selected to visit is Namibia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Flygt Grinder Pumps

M-3000 Series grinder pumps

Heavy duty grinder pumps are an essential tool for any demanding task. With superior shredding capability, they can handle even the toughest materials with ease. Xylem grinders are designed to be robust and reliable, ensuring consistent performance over time. Equipped with a heavy-duty cutting capability, they provide efficient and precise cutting, making them a valuable asset in any industrial setting.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

FLYGT GRINDER PUMPS

Non-clogging and built for tough challenges

Flygt grinder pumps handle capacities of up to 15 l/s (250 gpm) with motors from 1.5 to 10.9 kW (2 hp to 15 hP). These hardworking, heavy-duty grinders are ideal for handling your toughest waste liquids in residential and commercial applications.

Case Studies & White Papers

Some say it cannot be done

SWEDEN

A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...

Read More

Pumping away maintenance

AUSTRALIA

A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...

Read More