It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Packaged Pump Stations

Flygt Packaged Pump Systems

Xylem offers a wide range of pre-engineered packaged pump stations including pumps, tank, piping and valve system, all installation accessories and monitoring and control equipment. The pump stations are available in a number of designs and sizes, and they all have in common a design optimized for trouble-free and efficient pumping.

Since sediment build-up is unwanted in a wastewater pump station, due to odor problems, high maintenance costs and the risk of clogging, preventing sediment and deposits is one of the main design focuses.  
The design of the pump sump bottom in our pre-engineered pump stations eliminates or minimizes sediment build-up. The stations also feature a compact and small footprint, reducing civil works and making the installation quick and easy. In short, our packaged pump stations have everything you need for a reliable and efficient turnkey solution.  

We've been designing, building and installing packaged pump stations for over 40 years. So with the PPS solution, you get total peace of mind and the benefit of single-source responsibility from the number one trusted supplier in the wastewater industry. 

Documentation

PDF download iconFlygt Top - Installation, Operation, and Maintenance Manual (en)

PDF download iconXylem GRP Packaged Pump Station Brochure (en)

PDF download icon Xylem CTP Paket Pompa İstasyonu (tr)

divider

Call Us 

Xylem United Arab Emirates

Plot No. S20120 Street S211
P.O. Box 262678
Dubai, United Arab Emirates

Tel. +971 4 806 1000

Xylem Saudi Arabia

Unit No 7874, Business Front Building No. N8
9435 - King Khalid International Airport
Riyadh 13413 - 3734
Kingdom of Saudi Arabia

Tel. +966 5009 78161

Xylem Türkiye

Ataşehir Genel Merkez
Küçükbakkalköy Mah. Defne Sokak
Büyükhanlı Plaza No:3 D:25, 34750
Ataşehir – İstanbul, Türkiye

Tel. (0262) 677 16 77

Xylem Fabrika

GOSB 1000 Caddesi No:1015, 41420
Çayırova - Kocaeli, Türkiye

Tel. (0262) 677 16 77

Xylem Ankara

Mustafa Kemal Mah. Dumlupınar Blv.
No:274-7 (Mahall Ankara İş Merkezi) B Blok
Kat:4 No:43 06530 Çankaya Ankara

Tel. (0312) 447 60 41