It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Turnkey Pump Stations (PPS)

COMPLETE PRE-ASSEMBLED SOLUTIONS

Turnkey Solutions - Packaged Pump Systems

Pre-assembled turnkey solutions

Xylem offers turnkey wastewater pump station solutions to meet your requirements – Packaged Pump Station (PPS). We take full responsibility for dimensioning your pump station and completing your order, which reduces your costs for project planning and installation. PPS’s modular, flexible design comes in a range of sizes to suit depths between 3 and 10 meters, and capacities between 6 and 300 liters per second.

PPS comprises a series of standardized, prefabricated modules that simplify the construction and assembly of a complete pump station. Your PPS is delivered pre-assembled with your configuration of valves, discharge piping, inlet, and outlet connections, and is easily transportable to even remote locations. Once in the ground, the pumps and monitoring and control equipment are fitted, the piping, power and control cables are connected, and the station is ready to start up in minimal time.  

Designed to clean itself

The use of submersible pumps may have reduced the cost of constructing pump stations, but the flat shape of a conventional sump floor still promotes the buildup of sludge, requiring regular cleaning and costly maintenance to unclog the pump. This is not only time-consuming and expensive, but it also represents real health and safety hazards to personnel, and the presence of noxious gasses generated by the sludge makes the working environment far from ideal. But with the revolutionary PPS pump sump, you can forget regular, costly maintenance to remove sludge from your pump stations. Designed to be self-cleaning, the geometry of the PPS sump floor has been hydraulically optimized to increase turbulence during pumping, re-suspending settled solids so that they can be pumped away, consistently leaving a minimum of residue beneath the pumps.

Fit it and forget it

Because of its self-cleaning design, you can fit a PPS and then virtually forget it. The station is made of Glass fiber Reinforced Polymer (GRP) – a strong, lightweight material with superior resistance to corrosion, guaranteeing your pump station a long useful life. Combined with the unique flush valve and other devices to improve performance and monitored and controlled with one of Xylem's control panels, your PPS will rarely require maintenance. Quite simply, it’s the top choice for cost-effective, trouble-free pumping.

divider

Documentation

PDF download iconFlygt Top - Installation, Operation, and Maintenance Manual (en)

PDF download iconXylem GRP Packaged Pump Station Brochure (en)

PDF download icon Xylem CTP Paket Pompa İstasyonu (tr)