It looks like you are coming from United States, but the current site you have selected to visit is Philippines. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Cathodic Protection

Remotely monitor and protect against corrosion

Your gas distribution pipelines are among your most valuable assets. But with traditional methods, you only get a glimpse into the corrosive condition of those assets a few times (or even once) per year. You’re fighting a 24/7 battle against Mother Nature—when you can get to it. 

SentryPoint provides an around-the-clock solution to remotely monitor corrosion. It automates the collection of data from test points and rectifiers throughout your system. Plus built-in alarms alert you to breaches in coverage, power failures and more within an hour of the occurrence. So you know what’s happening, when and where. 

Powered by the FlexNet® communication network, our battery-powered endpoints deliver hourly readings from the most remote locations. With two-way communication directly to the test point and rectifier, our solution supports all PHMSA Instant-Off tests. That means your corrosion field teams can do a day’s worth of work in less than five minutes. Leaving them more time to fix problems than attempting to find them. 

Benefits to You:

  • Works on both galvanic and impressed-current systems 
  • Hourly test point readings, alarms within one hour of occurrence 
  • No new hardware: monitors existing test points and rectifiers 
  • Improves operational efficiency 
  • Supports safety initiatives: eliminates employee exposure to electrical shock at rectifiers 
  • Saves time: corrosion specialists focus on maintenance, not data collection 
  • Supports PHMA Instant-Off tests: avoids power cycling of your cathodic protection system 
  • Reduces costs for vehicles and employee travel time 

Benefits to your Customer:

  • Keeps rates lower 
  • Supports safety initiatives: proactive monitoring identifies potential threats to the community 

Related Products & Services