It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Screw Pumps

Externalift™ Screw Pumps

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Solutions for lifting water, wastewater and liquids.

  • Low installed and operating costs
  • Minimizes power costs
  • Simple operation and reduced maintenance at a constant speed
  • Virtually maintenance-free; requires only lubrication
  • Hard debris is flushed through

Externalift™​ Screw Pumps from Evoqua are an excellent solution for lifting water, wastewater, and other liquids in a variety of municipal and industrial applications.

  • Pre-screening or grinding not required - Facilitates maintenance and reduces excavation and service cost
  • Inlet structures are not required - Simpler, more economic operation
  • Variable pumping at constant speed - Pumps liquid at the rate it is received, does not require extensive speed control or wet well storage
  • Low-speed operation - Lengthens bearing life and provides gentle pumping action for return sludge or oily wastewater
  • Flat efficiency curve - Maintains high efficiency over broad range of flows
  • High flow/low lift - Available in a variety of sizes and capacities to meet flows up to 100,000 gpm and lifts up to 40 feet
  • Factory installation is available