Get numbers that count with Flygt Concertor
The intelligent and versatile submersible wastewater pumping solution, proven to deliver exceptional lifecycle value.
It all adds up to exceptional lifecycle value
People working with wastewater deal with numbers every day. Flow volumes. Numbers of callouts. Amount of energy used. Inventory size. And budgets. Xylem’s Flygt Concertor® brings those numbers under control. It adapts in real time, keeps flow uninterrupted, and optimizes performance with minimal intervention. By reducing complexity and maintenance while lowering energy use, every function works together to deliver exceptional lifecycle value.
Numbers that count today and in the future
Versatile so you can do more with less
Why hold stock you don’t need? Flygt Concertor’s broad performance field means one pump can cover multiple duty points. And thanks to functions such as adaptive operation and clog detection, components are exposed to less strain over time, helping to reduce the need for replacements. Fewer pumps. Fewer parts. And a far better chance the right part is in the truck when you need it. Altogether, it adds up to inventory reductions of up to 85%*.
Need a scalable solution to meet changing needs?
With Flygt Concertor you are ready for today and tomorrow. It simplifies pump selection today and adapts as your needs evolve.
-
1. Concertor N is a perfect start
Ideal for applications dealing with high volumes of solids and recurring clogging issues. An intelligent standalone pump that can handle a range of flows as communities grow.
-
2. Concertor DP integrates with your algorithms
Add a gateway to easily adjust pump duty and get even more value from your existing process control algorithms. Connect, coordinate, and optimize multiple Flygt Concertor units.
-
3. Concertor XPC is the full system optimizer
Go all in with pump station control that adapts to your station’s needs. Xylem Nexicon® provides advanced functions such as the energy minimizer and sump and pipe cleaning.
Built for continuous flow
Adaptive N® hydraulics let large solids pass through without clogging. And if a blockage does occur, integrated software detects it and automatically adjusts pump speed and rotation to clear it. The result is fewer service interruptions, fewer site visits, and up to 10x less maintenance costs*.
Sump and pipe cleaning cycles built into the Nexicon controls prevent the build-up of sediment and grease over time. This can reduce vacuum truck callouts by up to 80%*.
Intelligence that delivers real efficiency
Flygt Concertor pumps have IE4-equivalent motor efficiency that is further enhanced by Xylem Nexicon’s continuous operational analysis. Through real-time adjustments to the optimal duty point and the built-in anti-clogging measures, Flygt Concertor uses the minimum power needed to move wastewater effectively. The result is energy savings of up to 70%*.
Let’s talk about your challenge
No matter the scale or complexity, we’ve seen it before. Share your challenge and let’s talk about overcoming it.
Part of a bigger equation
Flygt Concertor’s performance isn’t just measured in the system, but in the difference it makes above ground. In the way operations run, and in the impact they have on people, communities and the environment.
- Minimizing overflows helps protect waterways and avoid costly disruptions.
- Built-in cleaning cycles limit odors and improve conditions for nearby communities.
- Lower energy use and fewer site visits reduce emissions.
- Built-in intelligence limits the need for manual intervention and supports safer working.
Making a difference wherever it goes
See how Flygt Concertor is solving challenges like yours, delivering results across networks worldwide and closer to home.
-
Brittany, France
Improving safety and reducing environmental impact.
-
Oregon, US
Elimination of clogging and debris build-up.
-
Yorkshire, UK
Callouts down. Operational spend cut across the network.
Check how your numbers could improve
Flygt Concertor is proven to have a measurable impact. Use our handy calculator to see how much you could potentially save by integrating it into your system.
Flygt gives you the value of certainty
With a heritage dating back to 1901, Xylem’s Flygt brand is a recognized leader in the water and wastewater industry. Flygt introduced the world’s first submersible drainage pump in 1947 and the first submersible wastewater pump in 1956. Since then, we have continued to drive innovation, from the self-cleaning N-technology impeller in 1997 to integrated intelligent pump systems in 2016. Today Flygt wastewater pump solutions deliver the value of certainty in more than a million installations worldwide.
* When comparing the full capabilities of Flygt Concertor to conventional wastewater pumping systems