Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Concentrate Metering System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Collects and meters concentrated wastes

The Concentrate Metering System CMP (HDPE tank) module includes one collection tank. The concentrate metering system can also be used as a bulk chemical system. Concentrated wastes, either acids or caustics, will be collected in the tank. The concentrated wastes will be slowly metered into the appropriate chemical reaction tank prior to a microfilter or clarifier system.

The basic module configuration has one tank equipped with level controls and one chemical feed pump.

  • Fully assembled at the factory
  • Factory tested
  • Units are either skid-mounted or stand alone
  • Units are match marked for ease of reassembly
  • Integrates with other Evoqua offered wastewater products