Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Disinfection Process Analyzers & Controllers

GMS Plus Multi-Function Gas Detection Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Wallace & Tiernan® Systems offer the GMS plus system, a flexible two channel measuring system designed for gas and temperature monitoring in up to two rooms.

  • Automatic fault detection and sensor monitoring

The GMS plus system can either use a single Chloratekt™ sensor or a pair of Chloratekt sensors to measure chlorine gas, chlorine dioxide or ozone, or it can also use other sensors to measure different gases. Pt 1000 sensors are used to measure the ambient temperature.

  • A variety of gas sensors can be used
  • User-adjustable alarm contacts
  • Clear, easy to read display of average and peak values over the past 8 hours
  • External alarm acknowledgment
  • Power backup using rechargeable batteries optional
  • Connection to Process Monitoring System via RS 485 interface

Specifications