Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

SFC BA Chlorine Analyzer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Online process analyzer for free and total chlorine residuals based on membrane sensor technology

  • Reduced use of sample wastewater
  • No need for buffer
  • Reduced sensor maintenance

Wallace & Tiernan® Systems offer the SFC BA analyzer to measure and record Free and Total Chlorine residual comprising membrane sensor technology. An internal, buffered electrolyte reduces the effect of pH on the chlorine measurement and an integrated temperature sensor provides temperature-compensated measurement. Reagent free, user friendly operation with trend diagrams and diagnostics for reliability and reduced maintenance.

  • Data logging capability using an SD card
  • Speed up algorithm for fast response in Free Chlorine control

  • Drinking Water

Specifications