It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ozone Systems

Ozone SAM Test Kits

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Simple snap-and-read test kits for ozone measurement

  • Unique Self-zeroing Feature Eliminates Need for Reagent Blank
  • Meets FDA Requirements for Measuring Ozone Levels of Bottled Water Between 0-0.75 ppm

The SAM Test Kit features an innovative self-zeroing technology in conjunction with the broadly accepted indigo method but only one ampoule is required per test. That gives you greater speed, efficiency and savings.
 
These extraordinarily simple snap-and-read test kits have a lower cost per test than the labor-intensive versions and, accurate, reliable, quantitative results can be available in less than two minutes.

  • SAM Photometer
  • Vacu-vials® Refill Kit – Performs 30 Tests
  • Plastic case

  • Faster and Simpler with Only One Ampoule Used Per Test
  • Provides Accurate and Repeatable Test Results
  • No Mixing and No Measuring Means No Mess
  • Saves Up to 62% Over Competitor