Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Gas Infusion Systems

XTB Nanobubble Generator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Xylem’s XTB Nanobubble Generator by Moleaer, is designed for lower-flow applications. The XTB Nanobubble Generator has six different configurations for food and municipal wastewater applications where biological wastewater must be pretreated prior to clarification.

  • Designed for applications involving lower flow rates from 20 gpm – 370 gmp / 4.5 m3/hr – 84 m3/hr
  • Available in stainless steel, HDPE or PVC
  • Can be wall-mounted, installed vertically or horizontally, indoors or outdoors

How nanobubbles appear in water using light

Specifications

Metriske
US