Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Lab Water Systems

Protegra CS® Pro RO with Ionpure® Technology

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The latest reverse osmosis water purification technology designed for high volumes of deionised water across a range of laboratory and industrial applications.

  • High performance Ionpure® CEDI cell for industrial standard specifications
  • Flow rates from 125 LPH to 1000 LPH
  • Performance as a centralised distribution system 
  • Made in Germany

The Protegra CS® Pro RO with Ionpure Technology is a high-performance purification solution for deionised water applications. Featuring industry-leading reverse osmosis technology and a high-performance Ionpure® CEDI cell, the system maintains water quality at the required standard.

The system is ideal for a range of laboratory and industrial applications with a typical water quality of > 0.07µS/cm and flow rates up to 1000 l/h at 15°C.
Our lab systems help improve operations, and reduce maintenance and operating costs by offering flexibility in distribution sizing and storage. Configure the system to meet your needs working as a standalone or centralised distribution system, delivering water to multiple point-of-use locations within the building. In a lab environment where space is limited, the compact Protegra CS Pro system also offers the ability to store the storage tank separately.

All models include a range of tank sizes to meet different volume requirements, plus the option of a degassing system to protect the Ionpure cell.

  • 1000 LPH maximum flow rate
  • 7-inch HMI touchscreen display
  • Optional LED signal light provide a visual indication of the system status
  • Monitoring through BMS (Building Management System) is made possible with Modbus interface 
  • Data transfer via USB port, microSD-port for data recording and firmware
    updates

  • High-purity deionised water is simple & safe with Ionpure® CEDI cell technology
  • User-friendly software
  • Performance as a centralised distribution system 
  • Lower annual maintenance costs compared to competitor systems
  • Service-friendly design accessible from all sides

  • Protegra CS® Pro RO EDI 125 LPH
  • Protegra CS® Pro RO EDI 250 LPH
  • Protegra CS® Pro RO EDI 500 LPH
  • Protegra CS® Pro RO EDI 750 LPH
  • Protegra CS® Pro RO EDI 1000 LPH