It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

229 Full Circle® Collar Leak Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Xylem's Smith-Blair 229 Full Circle Collar Leak Clamp is designed as an easy way to fix a leaky solvent weld bell on PVC pipe without cutting or draining the pipe by assembling parts outside the collar. This innovative solution can be installed without cutting or draining the pipe, making repairs quick and economical. The clamp works on leaking plastic solvent weld belled end pipe joints with working pressure up to 150 PSI and features removable lugs to allow installation in tight spaces, a 360° gasket seal, and Flexi-Coat® Epoxy Finish for corrosion resistance. 

  • Working pressure up to 150 PSI 
  • Nominal temperature range -20°F to 180°F 
  • Removable lugs to allow installation in tight spaces 
  • 360° gasket seal 
  • Flexi-Coat® Epoxy Finish for corrosion resistance 

Xylem's Smith-Blair 229 Full Circle Collar Leak Clamp is designed as an easy way to fix a leaky solvent weld bell on PVC pipe without cutting or draining the pipe by assembling parts outside the collar. This innovative repair solution can be installed without cutting or draining the pipe, eliminating the need for costly and time-consuming pipe replacement. The clamp is specifically engineered for leaking plastic solvent weld belled end pipe joints and accommodates pipe sizes ranging from 2" to 12" nominal. The 229 provides comprehensive coverage for various collar leak repair scenarios on PVC joints and threaded steel couplings. The innovative design features removable lugs to allow installation in tight spaces, making it ideal for repairs where access may be limited. 
 
The Smith-Blair 229 Full Circle Collar Leak Clamp delivers reliable performance with working pressure up to 150 PSI. The nominal temperature range of -20°F to 180°F makes it suitable for a wide variety of applications and environments. The 360° gasket seal provides sealing pressure across the entire circumference of the collar joint. The clamp is specifically designed for PVC joints and threaded Steel couplings, providing an effective solution for repairing leaking plastic solvent weld belled end pipe joints. HDPE applications require clamps with spring washers for optimal performance. The clamp is also available in metric sizes to accommodate international specifications.  

Specifications