Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Xylem's MitiGATOR Mobile Contaminant Removal System

Mobile contaminant removal for potable water applications - including PFAS and other emerging contaminants

Overview

Xylem's MitiGATORTM mobile system is designed to provide rapid response to customers who have contaminated potable water. The system is self-contained and climate-controlled, allowing it to be effective in all 4 seasons. 

The system uses specially-designed vessels which allow for the use of either carbons or resins. That means the system is technology-agnostic and can be configured for the local water chemistry and customer's treatment goals.

Remotely monitored 24/7/365, the MitiGATOR mobile system can be deployed to municipal drinking water sites, military bases and sites of other water producers who must treat their source water prior to distribution.

Take a virtual tour of the system to watch the flow through the pipes and see how adsorption works.