Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

RiverSurveyor-M9 Field Demonstration on the Ebro River

SonTek workshop highlights accurate river gauging in Zaragoza, Spain with regional water agencies

Duration: 1:44

This drone video features one of two transects undertaken by the RiverSurveyor-M9. The demonstration was part of a SonTek workshop. Attendees included SAIH Guadiana, SAIH Jucar, SAIH Ebro, and the Navarra Region Government. The Q was well within monitoring agencies’ 5% acceptance level. The river gauging station and control room is managed by the Confederacion Hidrografica del Ebro.