Godwin容积式旋转凸轮泵有6英寸、8英寸和12英寸三种型号可选。这些泵在最低腐蚀性泵送环境中拥有最佳的使用寿命和性能。
• 旋转产生的振动减小,运转速度提高,对下游设备的振动磨损减少
• 型钢泵壳,延长磨损性
• 可采用采油机或电动机驱动
• 最大容量:325 – 3,175 gpm
• 吸升高度:29 ft
• 最大空气处理能力:45 – 425 cfm
Whether you would like additional information or are interested in getting a quote, we're here to help.
All fields required.