您似乎来自United States,但您选择访问的当前网站是China。是否更换网站?

是,请更换! 否,停在当前网站。

APP 411 / APP 412 Configuration

Use the FOP 315 or FOP 402 HMI to configure the APP 411/412 device.

Pump 1 or Mixer 1 must be on node 1, Pump 2 or Mixer 2 must be on node 2, and so on.

  1. Go to Settings Communication.
  2. Select TCP/IP settings or Modbus RTU settings.
  3. Set the communication parameters.
Parameter Setting
IP address 10.10.10.10
Subnet mask 255.255.255.0
Slave address The Modbus address in the network
Baud 9600
Stop bits 1
Parity None
Port 502

A loss in fieldbus communication can stop the pumps. To prevent unexpected pump stops, use the following settings:

Settings Communication > Fieldbus Communication Loss > Action

Put the Action to be on None.