Enable high contrast mode

Sanitary Sampling Maintenance Kits

Evoqua sanitary sampling valves are designed for the sterile sampling of high-purity water in many applications including laboratory, beverage, semiconductor and biopharmaceutical water systems.

Sanitary Sampling Valves are constructed of 316L Stainless Steel, machined to less than 20 Ra. Complete cleaning is obtained inside of a stainless steel Laboratory washing chamber, with detergent and rinse agent circulated in the chamber via rotating spray arms as well as through injectors directly inside of valves and dried via HEPA filtered air. Valves are assembled and packaged in an ISO 5 Class 100 environment.

\

Sanitary Sampling Maintenance Kits