Flow Transmitters

The Mettler Toledo Thornton M300 series of process analytical instruments provide single-channel and four channel instruments to measure flowrate. Both 1/4 DIN and 1/2 DIN enclosures are available for especially convenient panel, wall and pipe mounting.

Features:

  • Large backlit 4-line display
  • Compact 1/4 DIN panel-mounting with NEMA 4X, IP65 panel seal
  • Robust 1/2 DIN wall-mounting with NEMA 4X, IP65 back cover
  • User-selectable dual-level password protection
  • On-line sensor diagnostics for pH
  • Internal PID control with relay or analog output
  • USB port for configuration and data acquisition
  • Direct sensor inputs for all parameters
  • Compatible with existing Thornton sensors
  • Plug-in terminal connectors for easy wiring
  • Universal AC/DC power supply
  • Multiple languages: English, French, German, Italian, Spanish

The Mettler Toledo Thornton M800 transmitter series features premium Intelligent Sensor Management (ISM) technology measuring pH/ORP, optical DO, amperometric oxygen (DO as well as O2 gas) and conductivity. The multi-parameter transmitter accepts any compatible combination of ISM sensors. Up to 4 channels of process measurement plus up to 2 channels of flows provides immediate Plug & Measure installation and operation, predictive sensor maintenance and dynamic lifetime status. The color touchscreen ensures intuitive operation, with user selectable control and alarm management.

Flow Transmitters