Enable high contrast mode

FCNA Code 7 Filters

FCNA cartridges are designed to deliver precision filtration through the patented advanced melt blown CoLD™ technology structure. Absolute filtration with sharp particle cutoffs deliver precise removal efficiencies with outstanding retention efficiency, mechanical strength, and long on-stream life. This high purity filter is made of 100% polypropylene and is free of surfactants, binders, and adhesives making them ideal for use in food and beverage applications. Multi-zone design produces a gradient pore structure to provide pre and post filtration in a single cartridge.

Code 7 filters feature a single open end with two 226 O-ring locking seal and a closed end with spear.

FCNA Code 7 Filters