Enable high contrast mode

Harmsco 801/901/WB

Harmsco® 801 Series Cartridges feature pleated design for low pressure drop, high flow capability, longer filter runs, increased solids removal, reduced maintenance and the lowest cost per gallon filtered. Polyester-Plus media is cleanable and reusable in most applications and micron ratings. Color coded end caps to easily identify micron rating. Thermally-bonded construction for added strength and long life. Available in several micron ratings and three lengths, Harmsco® 801 Series Cartridges can separate solids in liquids with a pH between 3 and 11 and temperatures to 140°F.

Harmsco 801/901/WB