<20GPM Industrial

The Aquafine SL™ Series provides a compact design and economical ultraviolet (UV) water treatment for low-flow disinfection applications, such as laboratory and medical facility water, pharmaceutical make-up processes, final electronic component rinsing and recirculation loops, to name a few.

The SL Series consists of a 316L stainless steel treatment chamber and a 304L stainless steel control panel in one integral unit. All models are compact in size, maximizing installation flexibility and preserving floorspace. Single-ended (SE) lamps allow for quick change-outs without tools. Models are UL and CE Listed.

The SL system produces little change in water temperature, even after prolonged periods of no water flow, making them ideal for water vending machine applications.

The SL 1 and MP 2 SL models may be configured for Total Oxidizable Carbons (TOC) reduction or ozone destruction applications found in high purity or ultrapure water processes.

<20GPM Industrial