Pulsatron 5-Function Valves

Pulsatron Five Function Valves are easily installed without tools. The valve operates with all Pulsatron models up to 240 GPD. The five function valve is packed with features that increase safety, enhance performance, and generally improves the convenience of operation.

Features:

Pressure Relief: Allows for relief of excessive pressure in discharge line to protect connections and tubing

Back Pressure: Maintains output reproducibility and allows metering into atmospheric discharge

Anti-Siphon: Prevents siphoning through the pump when point of injection is lower than the pump or into the suction line of another pump. Rated at total vacuum

Air Bleed: Used during priming to manually remove air from the pump head

Discharge Drain: Repressurize pump discharge line without loosening tubing or fittings. Protects the operator from chemical exposure

Pulsatron 5-Function Valves