It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Packaged High Purity Water Systems

EPV™ Water Purification System

Material: Test_1
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Pre-packaged water systems for biopharmaceutical, cosmetics, laboratory, and medical device manufacturing

  • Reliable, economical, validated high purity water system
  • Fast and easy installation with pre-manufactured system
  • Flexible configuration and flow options to meet application needs
  • UL listed, Seismic Zone 4 compliant, and OSHPD certified option
  • Unsurpassed local service support with industry expertise

EPV™ Systems from Evoqua Water Technologies are economical and pre-engineered and can be delivered and installed quickly to meet immediate or future needs for a validated water system. Designed to produce flow rates from 0.1 to 50 gallons per minute (gpm) (0.3 to 190 liters per minute [lpm]), at the point-of-use. These integrated, skid-mounted systems include pretreatment, make-up water, storage and distribution − everything you need to ensure a reliable, cost-effective, supply of high-purity water.

EPV systems are very easy to configure, and a variety of system configurations and flows can be arranged for specific client applications. Simply select from one of our process flow schemes, choose the preferred options including piping materials, and you are on your way to selecting the EPV system that will best meet your needs.

  • Meets or exceed water quality requirements for USP Purified Water, ASTM Type I, and CLRW
  • Comprehensive GAMP compliant validation documentation package and protocols including detailed engineering/design documents and certifications
  • Carbon steel powder coated frames
  • UL listed, Seismic Zone 4 compliant, and OSHPD certified option
  • Multiple configurations (including hot water sanitizable)
  • Assortment of piping material options, including PVC, PP and SST
  • Variety of generation and distribution capabilities
  • Wet FAT performed on all systems for ease of installation and fast start-up

Optional Factory Acceptance Test Meets or exceeds the following water quality requirements:

  • USP Purified Water
  • CAP l
  • ASTM Type l
  • 18.2 Megohm-cm Resistivity