Enable high contrast mode
See All Packaged High Purity Water Systems

CDI-LX®-H

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity

  • Reduced or eliminated chemical usage
  • Reduces chemical exposure risks and cost
  • Predictable constant water quality that never exhausts
  • Water quality can be adjusted to meet your exact needs
  • Bacteria control through heat sanitization

Electrodeionization technology produces high purity water with little or no chemicals. CDI-LX® systems are pre-engineered and specifically designed to meet the demands of the pharmaceutical industry customer. The systems can be sanitized with 80°C water for advanced bacteria control. The standard CDI-LX systems utilize single or multiple (up to 8) IONPURE® CDI-LX modules on a frame with power supplies, controllers, piping, sample valves, cleaning connections, and flow and quality monitoring instrumentation. Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity. CDI-LX systems use our proven proprietary process to continuously produce an uninterrupted supply of high purity water, up to 18 megohm-cm, without the need for regeneration chemicals. Flow and quality monitoring instrumentation is standard and remote I/O is available as an option. Systems are fully tested in the factory with a comprehensive FAT and are supplied with complete validation documentation.

  • Module continually regenerates itself during operation
  • Systems with Hot Water Sanitization modules for use in Pharmaceutical or other high purity applications where bacterial counts are critical for customer requirements

Specifications