It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Lab Water Systems

MEDICA-R and MEDICA-D 7/15 Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

MEDICA-R and MEDICA-D (7/15) systems supply a constant flow of high purity water which is maintained by recirculation through ion exchange resins, UV, and an integral 0.2µm microfilter. It is an ideal choice for use with a single chemistry or immunoassay clinical analyzer.

Reliable and economical supply for low usage. When high purity water is required in low volumes for a single analyzer, the MEDICA® S/R range of systems offer an undemanding cost of ownership.

A compact, dedicated unit providing CLRW grade water, the MEDICA S/R systems are an ideal choice for use with a single chemistry or immunoassay clinical analyzer. Two models are available providing either 7 or 15 liters/hr, and facilitating an instantaneous demand of up to 1.8 liters/min from tap water feed.

  • Provides compliant purified water suitable for a dissolved oxygen specification
  • Low running and consumable costs
  • Compact size makes it suitable to be installed under a bench or mounted on a wall
  • Full service and validation support

  • Delivers up to 1.8 liters per minute of CLRW standard water (formally CLSI Type 1 water)

Specifications

Related Accessories