Enable high contrast mode
See All Lab Water Systems

Ultra Clear™ RO DI

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Ultra Clear™ RO DI Series system delivers permeate water with a salt reduction of approximately 98 %.

  • ​​Simple change of modules due to quick-fit coupler
  • Service/maintenance report
  • Scope of supply includes consumables
  • Made in Germany

The Ultra Clear™ RO DI Series system will polish the RO permeate to a quality of < 0.1 µS/cm. At a 98 % rejection rate, the RO permeate water that originated from a 400 µS/cm feed water source would still have a conductivity of about 8 µS/cm.

The Ultra Clear RO DI Series System polishes this water to < 0.1 µS/cm. The deionization module is delivered with the Ultra Clear RO DI Series System. These modules are directional and will require replacing at a frequency dependent on feed water quality and water consumption. A changing interval of about 3 months is typical. The DI modules are a lower cost alternative to electro-deionization systems such as our Ultra Clear RO EDI Systems. However, a regular change of the modules are necessary.

An Ultra Clear RO system with DI module delivers water with a quality that fulfills the needs of most laboratory requirements. All systems display inlet and product water quality. The salt reduction rate will be shown in percentage.

Storage Tanks are available with 30, 60 and 80 liter. There are storage tanks up to 3.000 liter available as needed.

  • Connection to municipal drinking water supply
  • Whisper operation mode
  • Rapid and simple disinfection
  • Conductivity monitoring of RO and DI water
  • Easy module exchange via quick-release connections

  • W3T441747 Ultra Clear RO DI 20
  • W3T441748 Ultra Clear RO DI 30