It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

Protegra OF 3000

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Protegra OF 3000 is the largest and most powerful reverse osmosis system in our Protegra series, mounted on an aluminum frame (OF: open frame). With a product water capacity of 3000 l/h at 15°C, this system is particularly suitable for demanding industrial applications.

 

  • Flow rate up to 3000 l/h (up to 4000 l/h on request)
  • 8" high-performance membranes
  • Monitoring via building management system with Modbus® interface possible
  • Powerful system
  • Central water distribution system
  • Service-friendly design, accessible from all sides
  • Continuous clean water production
  • Connection to Modbus TCP gateway possible

Three 8” high-performance membrane modules in a GRP pressure pipe ensure continuous pure water production, driven by a stainless-steel high-pressure pump.

Three flow measurement turbines determine the volume flows of the pure water and the concentrate. The values from the conductivity measuring points throughout the entire production process can be read at any time on the control panel of the integrated control system.

Optionally, a Modbus TCP gateway can be connected to enable continuous data communication to a building management center (BMS) or a computer.

This system is also available as a 4000 l/h version on request.

  • Protegra OF 3000
  • Protegra OF 4000