It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Temporary Water Treatment

Rental Airstrippers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua's Carbonair product line includes a complete rental portfolio of trailer and skid mounted low profile air strippers for any related application.

STAT air strippers can be provided as a stand-alone treatment for contaminated water, or part of a fully integrated treatment system. Carbonair STAT, Low Profile Air Strippers can be used in the following applications: Construction Dewatering, Soil and Groundwater Remediation, Underground Storage Tank Replacement & Upgrades, and Pipelines Terminals and Tank Farms. Given the ever increasing cost of Granular Activated Carbon, air strippers are often a cheaper and more effective method of removing VOCs from contaminated groundwater than the traditional GAC system. 

Our mobile air stripper units are either trailer mounted or skid mounted and can be used for VOC removal. They come equipped with either diesel or electrically powered blowers, and can accommodate gravity or pump out discharge. Carbonair’s state of the art air strippers have flow rates up to 1000 gpm per unit. Flow rates of over 5000 gpm can be achieved by operating units in parallel.

services-rental-air-strippers-stat-720-skid-product.png

  • Flow rate up to 1000 gpm
  • Skid Mounted with controls
  • 3 phase electric power
  • Gravity of pump out discharge
  • Easily integrated with other equipment
  • Short-term or long-term applications

services-rental-air-strippers-stat-720-skid-chart.jpg

services-rental-air-strippers-dual-stat-400-trailer-product.jpg

  • Flow rate up to 1000 gpm
  • Trailer Mounted with controls
  • Diesel or 3 phase electric power
  • Gravity or pump out discharge
  • Easily integrated with other equipment
  • Short-term or long-term applications

services-rental-air-strippers-dual-stat-400-trailer-chart.jpg

services-rental-air-strippers-stat-400-skid-product.jpg

  • Skid Mounted with controls
  • 3 phase electric motor
  • Flow rate up to 500 gpm
  • Gravity or pump out discharge
  • Easily integrated with other equipment
  • Ideal for long-term applications

services-rental-air-strippers-stat-400-skid-chart.jpg

services-rental-air-strippers-stat-400-diesel-trailer-product.jpg

  • Flow rate up to 500 gpm
  • Gravity or pump out discharge
  • Easily integrated with other equipment
  • Ideal for short-term applications

services-rental-air-strippers-stat-400-diesel-trailer-chart.jpg

services-rental-air-strippers-stat-180-skid-product.jpg

  • Flow rate up to 200 gpm
  • Transfer pump mounted on skid
  • Easily integrated with other equipment
  • Skid mounted with controls

services-rental-air-strippers-stat-180-skid-chart.jpg

services-rental-air-strippers-stat-80-skid-product.jpg

  • Flow rate 0 to 80 gpm
  • Transfer pump mounted on skid
  • Easily integrated with other equipment
  • Skid mounted with controls

services-rental-air-strippers-stat-80-skid-chart.png

services-rental-air-strippers-stat-30-skid-product.jpg

  • Flow rate up to 30 gpm
  • Single phase power
  • Transfer pump mounted on skid
  • Easily integrated with other equipment
  • Skid mounted with controls
  • Ideal for Pilot Studies

services-rental-air-strippers-stat-30-skid-chart.jpg

services-rental-air-strippers-stat-15-skid-product.jpg

  • Flow rate up to 15 gpm
  • Single phase power
  • Transfer pump mounted on skid
  • Easily integrated with other equipment
  • Skid mounted with controls Ideal for Pilot Studies

services-rental-air-strippers-stat-15-skid-chart.jpg