See All Clarifiers for Primary & Secondary Treatment

Envirex® Chain and Scraper Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Proven, reliable, and cost-effective sludge collection technology

  • Having the right components maximizes system life and minimizes downtime.
  • OEM supplier with original equipment drawings to upgrade current components, saving a significant amount of time and expense
  • Extensive inventory of replacement parts
  • Technical expertise and experience

Evoqua is the pioneer of non-metallic chain components, now considered the standard in the industry. The Envirex®​ Chain and Scraper sludge collection system provides maximum sludge concentrations and floating solid removal. The system is comprised of light-weight components, which makes installation easy and simplifies maintenance. Flights mounted on two parallel strands of non-metallic chain scrape the settled solids along the tank floor to sludge hoppers. On the return run the flights can skim the surface and concentrate the floating material at a scum removal device.

For high load and grit applications, the Envirex Heavy-Duty Sludge Collector System provides dependable, long lasting performance. High strength components including stainless steel chain and sprockets provide longer life and reduced wear to meet the toughest applications.

  • Multiple options for all components to perfectly match the system to the application.
  • Heavy-duty options available for the toughest applications.
  • Component standardization, upgrades and installation assistance.
  • Turnkey replacements available.
  • Retrofit of any manufacturer’s equipment.

nsf-logo-blue.jpg

 

Specifications