It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Transfer Pump Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Transfer wastewater from tanks or sumps

Transfer Pump Systems are specifically designed to be used with an existing or new collection tank or sump tank. The pumps are sized to provide 50 ft of head at the design flow rate. The pump, valves, flow indicator, flow control valve and control panel are mounted on a corrosion resistant painted steel skid.

The system can be used in conjunction with other standard products. When integrating with other products, the transfer pump system simply interlocks with the other modules.

  • NEMA-4X electrical enclosure
  • Flowmeter to indicate flow
  • Adjustable diaphragm valve to control flow
  • Isolation ball valve to service the pump
  • TEFC pump motor
  • Pre-piped
  • Pre-wired
  • Factory tested
  • Integrates with other offered wastewater products