Enable high contrast mode
See All Dissolved Gas Flotation (DGF) Systems

HELLBENDER® Process Mixers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hellbender Process Mixers for pretreatment to Dissolved Air Flotation Systems

The new standard for industrial and wastewater treatment
What is a HELLBENDER® Process Mixer and how is it used?

  • Units are specifically designed to be used in wastewater treatment processes where the wastewater needs a particular degree of agitation to promote solids suspension, coagulation, flocculation, or pH neutralization.
  • Each unit is designed by an experienced staff to meet actual process conditions and performance requirements. Mixers can be provided with or without process tanks.

  • High-efficiency parallel, helical/bevel gear design
  • Reliable, long life
  • Available in many sizes and configurations
  • Supplied with rugged, TEFC motors, inverter-duty rated
  • Superior efficiency over a broad torque range
  • Available as a replacement mixer on almost any existing tank, or can be packaged as part of a complete mixing system for any wastewater system retrofit