It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Dissolved Gas Flotation (DGF) Systems

Tank Mixing System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Flocculation Tank Systems for Dissolved Air Flotation Systems

We design and manufacture tank mixing systems for a number of applications, including:

  • Wastewater flocculation prior to Dissolved Air Flotation (DAF)
  • Sludge flocculation prior to dewatering
  • Polymer solution preparation
  • Wastewater pH control

These tank mixing systems are designed to match specific application requirements and feature heavy duty HELLBENDER® Mixers. These systems are typically provided in circular configurations with a variety of materials of construction, including FRP, HDPE, 304SS, and 316SS.

Rectangular configurations are also available in single cell or multi-cell (shared wall) tanks constructed of 304SS or 316SS. All tank systems can be provided with covers for controlled venting of off-gases.

For DAF systems that have more complicated chemistries, we provide flash mix and flocculation tank systems for the introduction of coagulating and flocculating chemicals into a waste stream. These systems provide a greater level of process control and flexibility than a Flocculation Tube. Note the table below for a comparison with Flocculation Tubes.