It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Carbon Media

AquaCarb® Granular Activated Carbon - Coal Based

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High activity granular activated carbons manufactured from selected grades of bituminous coal.

  • ANSI/NSF Standard 61 classified for use in potable water applications
  • Fully conforms to the physical, performance and leachability requirements established by the current ANSI/AWWA B604 (which includes the Food Chemical Codex requirements)
  • A detailed quality assurance program guarantees consistent quality from lot to lot and shipment to shipment

These carbons have demonstrated to be an excellent media for the adsorption of dissolved organics, taste and odor compounds and have the ability to enhance biodegradation of organics. AquaCarb activated carbons are extensively quality checked at our State of California certified environmental and carbon testing laboratory located in Los Angeles, CA. Evoqua’s laboratory is fully equipped to provide complete quality control analyses using ASTM standard test methods in order to assure the consistent quality of all Westates® carbons.

Our technical staff offers hands-on guidance in selecting the most appropriate system, operating conditions and carbon to meet your needs. For more information, contact your nearest Evoqua representative.

  • ANSI/NSF Standard 61 classified for use in potable water applications
  • Fully conforms to physical, performance and leachability requirements established by ANSI/AWWA B604 (which includes the Food Chemical Codex requirements)
  • A detailed quality assurance program guarantees consistent quality from lot to lot and shipment to shipment​

  • Dechlorination/chloramine reduction
  • Removal of organic contaminants
  • Taste and odor reduction
  • Disinfection-by-product (DBP) removal
  • Pesticide removal
  • Drinking water treatment
  • Groundwater remediation
  • Wastewater treatment
  • Industrial process water treatment
  • Biological activated carbon support

Specifications