See All UV Systems

VT TOC

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Introducing the latest low pressure range of UV for superior treatment of industrial water in a range of applications. High quality UV TOC reduction systems for operational flexibility and performance.

  • High specification utilizing the latest component technologies
  • Easily configurable to specific customer requirements to allow simple integration
  • Simple maintenance with built in safety features to reduce downtime

Evoqua’s VT TOC Range is designed for superior TOC reduction in UPW processes in the electronics and power industries.

Using the latest variable power control systems and Spectra 3 controller, customers will see the benefits of matching power output to application requirements and the ability to remotely access performance data to maximise operational efficiencies.

  • Designed for industrial applications, the VT TOC provides cost efficient treatment in a variety of processes.
  • Increase production and uptime - fast and simple maintenance for enhanced safety and productivity
  • Low cost of ownership through reduced installation costs and reduced maintenance time
  • High efficiency systems providing confidence in water quality
  • Benefits from patent pending* TwistLok™ lamp configuration, NIST calibrated UV 254 sensor and Spectra 3 control system.

*Patent pending in some countries

  • Chemical free, green treatment solution
  • High performance, 185nm TOC reduction lamps
  • Efficient and enhanced power control
  • Spectra 3 control system with BMS or SCADA communication
  • TwistLok™ lamp design for simple, fast, and reliable maintenance
  • V Clamp quartz seal for easy and reliable water seal

  • Configurable options to meet specific specification requirements
  • Flexible installation & integration
  • Operate at 40% less power with variable power 
  • Standardised spare parts for low inventory and fast parts service
  • Remote web app for system monitoring