Enable high contrast mode
See All UV Systems

ETS-UV™ Disinfection Generators - SX Model

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Compact, Medium pressure in-line UV Systems for the disinfection of drinking water and industrial process water

  • Significantly reduced maintenance requirements
  • Single sided maintenance / access
  • Quick release enhanced safety Twistlok™ Lamps

The SX series provides the very latest in medium pressure UV lamp technology and flow efficient in-line chamber design. Offering increased treatment capacity and flexibility for the environmentally friendly process of UV disinfection, the SX series provides solutions for a range of applications, including drinking water, industrial process water, oil and gas and aquatics.

The specially designed in-line UV reactors provide optimum flow distribution and hydraulic performance. The SX range offers a state-of-the-art solutions for a wide variety of water treatment applications, treating capacities of 10 m3/hr to more than 5,000 m3/hr in a single, high output, low footprint UV system.

  • Most systems are independent 3rd party validated performance (Bioassay tested T1 & MS2)
  • Chemical free, green disinfection solution
  • 1-18 multi-lamp configurations
  • High capacity treatment up to 5,000 m3/hr
  • 9,000 hour lamp life and 5 year quartz life
  • Automatic power stepping 100% – 30% power
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log

  • Dry UV monitors and temperature probes
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor
  • Wiper rings can be replaced without removing wiping carriage from chamber

Treatment of Drinking Water and Process Water in:

  • Municipal
  • Industrial
  • Food & Beverage
  • Oil & Gas applications