See All Disinfection Process Analyzers & Controllers

MFC Analyzer/Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement and control of multiple disinfection process parameters in clean water applications.

  • Intuitive programming for user-friendly operation
  • Reliable flow and pressure controlled sensor flow cell options ensuring stability of measurement parameters

The Wallace & Tiernan® MFC analyzer/controller offers a broad combination of drinking water analysis and disinfection/chemical control in a single unit.
​Up to four water quality parameters, such as free and total chlorine, chlorine dioxide, ozone, fluoride, conductivity, ORP, pH, and temperature can be measured by single or multiple cells. The MFC analyzer/controller offers an easy, software selectable range of control modes enabling precise control of a chlorinator or metering pump to maintain the desired level of disinfection and water quality.

  • On-line continuous measurement of up to 4 key water quality parameters in one instrument
  • Four different selectable control types, together with automatic set-point adjustment
  • Plug and play utility for simple upgrade, in the field

  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications