See All Disinfection Process Analyzers & Controllers

SFC SC

Discontinued product
This item has been replaced by

Rivo™ I Control System

Next generation control system for complete control of Evoqua disinfection systems using one intelligent platform.
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until January 22nd, 2028.

  • Determines the control signal for the positioner/dosing pump from the control variable and the dosing factor Sets the position of the positioner accurately using a feedback signal
  • Automatic correction in the event of nonlinearity of the gas feeder

The SFC SC system is used for flow proportional controlled dosing of chemicals used in municipal water treatment and for similar industrial process applications. It can control automatic v-notch positioners in gas feed systems, such as the V10k™ and V2000™ systems, or automatic stroke length positioners and variable speed drives in dosing pump systems. The SFC SC system is available either as standalone wall-mounted unit, equipment-mounted, or as a panel-mountable unit for installation in a control enclosure.

  • Wide dosage range: 10 – 400 %
  • Electronic override
  • Milliamp or relay output control signals
  • Security access
  • Graphical display of all parameters and process variables

  • Easy to operate thanks to intuitive menu navigation, diagnostics menu to simplify maintenance and installation, automatic display of any faults
  • Multiple correction values can be used for linearization of the dosing feedback

Specifications