See All Disinfection Process Analyzers & Controllers

V600® Disinfection Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online disinfection process controller compatible with multiple chemical dosing technologies

  • Built in flexibility
  • Choice of 6 control options
  • Comprehensive list of features

The V600® Disinfection Controller is designed to optimize control for chlorination/dechlorination and chloramination control. It is suitable for use with gaseous chlorinators/ sulphonators/ammoniators or liquids using dosing pumps for commercially produced sodium hypochlorite or that derived from Evoqua Water Technologies OSEC® On-site Electrolytic Chlorination System, Sodium Bisuphite or Ammonium Sulphate solutions.

  • Simple to operate
  • Variety of installation and mounting options
  • Combined with the Wallace & Tiernan's ChemWeb-Server and OPC software, the system offers a wide range of remote communications options

Specifications