See All Disinfection Process Analyzers & Controllers

Chemtrim® Disinfection Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process controller to maintain optimum chemical residual in water through precise regulation of dosing.

  • Combined with Wallace & Tiernan® ChemWeb server or Wallace & Tiernan OPC software, the system offers a wide range of remote communications options

The ChemTrim® Disinfection Controller is a modern, dedicated controller incorporating the latest advanced electronics and process control application features. The unit is designed to accurately maintain the optimum chlorine residual in water by the precise regulation of the dose of chlorine or Sulphur dioxide, in chlorination/ dechlorination or chloramination. It is suitable for use with gaseous chlorinators/sulphonators/ ammoniators. It can also be used for liquids using dosing pumps for commercially produced sodium hypochlorite or that derived from OSEC® Hypochlorite Generation System, Sodium Bisulphite or Ammonium Sulphate solutions.

  • Built-in flexibility
  • Choice of 6 control options
  • Comprehensive list of features
  • Simple to operate controller
  • Variety of installation and mounting options

Specifications